Figure 5-1: Computer Bus Architectures | |||
BUS ACRONYM |
BUS DEFINITION | NUMBER OF BITS | MAXIMUM SPEED (millions of bits/ second, Mbps) |
ISA | Industry Standard Architecture | 8, 16 | 1.6 |
EISA | Extended ISA | 8, 16, 32 | 33 |
MCA | Micro Channel Architecture | 16, 32 | 33 |
VESA | Video Electronics Standards Association | 32 | 132 |
PCMCIA | Personal Computer Memory Card International Association |
8, 16, 32 | 132 |
PCI | Peripheral Component Interconnect | 32, 64 | 132, 1056 |
PC/104 | (ISA in a smaller, more rugged form factor) | 32 | 132 |
USB | Universal Serial Bus | 12 | |
NuBus | (Macintosh bus) | 32 | 33 |
PDS | Processor Direct Slot (Macintosh bus) | 32 | 132 |