Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Circulation Heaters for Low Flow Air and Liquid

AHPF Series

Circulation Heaters for Air and Liquid | AHPF Series

Circulation Heaters for Air and Liquid

576,29 AHPF-061

1 year warranty
  • Circulation heater with a 316 Stainless Steel Construction
  • Air/Gas Flow up to 425 litres/minute
  • Air/Gas Outlet Temperatures up to 430°C
  • Pressures up to 6.9 bar
  • Available in 400 W, 600 W, 1 kW and 1.2 kW models for 115 or 230 Vac
(Prozess-)Lufterhitzer für Luftkanäle - Verwandte Produkte anzeigen

Beschreibung

The circulation heaters of the AHPF series heaters are ideal for heating low flows of air, inert gas, water, or aqueous solutions. Applications include those where clean air is necessary, as in laboratories and environmental testing areas. The stream of air is heated by passing over an enclosed heated surface rather than directly over resistance elements. This method assures that no foreign matter will enter the stream of flow. The AHPF series is also used as a miniature circulation heater for small volume of liquids as in photographic developer solution, chemicals, dyes, and inks.

The Thermocouple “T” fitting AHPF-NPT12 can be used with the K-M-1-3-25-1/4NPT-GS-1 probe listed in accessories below to monitor the outlet temperature of the heaters.

SPECIFICATIONS
Cross Sectional Area: 98 mm² (0.152 sq. inches)
Pressure Rating: Up to 6.9 bar (100 PSIG)
Wattage Tolerance: +5, -10% or better at the voltage specified
Outside Diameter: 32 mm (1 1/4")
Inlet: Male 3/8" NPT
Outlet: 1/2" NPT

Model Number Volts Watts Heated Length (mm) Watts/cm* Maximum Flow (l/m) Length (mm) Weight (kg)
120 VAC Models
AHPF-061120400 102 36425 152 0.45
AHPF-081120600 152 37425 203 0.54
AHPF-1011201000 203 47425 254 0.62
AHPF-1211201200 254 45425 305 0.70
120/240 VAC Models**
AHPF-062120
240
100
400
102 9
36
425 152 0.45
AHPF-082120
240
150
600
152 9
37
425 203 0.54
AHPF-102120
240
250
1000
203 11.8
47
425 254 0.62
AHPF-122120
240
300
1200
254 11.4
45
425 305 0.70
*Indicates Watts per centimetre of heated length. Use the table below to determine minimum required flow rates.
**These air heaters can be operated on either 120 or 240 Volts. Specifications are shown for either 120 or 240 Volt operation.

Minimum air flow rates vs heater power
Minimum flow rate (l/m) Max. Watts per cm of heated length
28 29
56 39
112 59
170 78
225 78
280 98
425 108
Bestellangaben (Bitte Modellnummer angeben)

Das haben Andere außerdem gekauft: Wenn Sie auf dieses Symbol klicken, erhalten Sie eine Liste mit Produkten, die andere Kunden zusammen mit diesem Modell gekauft haben.

Artikelnummer/Beschr.
Stk
Beschreibung
120/240 Dual Voltage Models
  
AHPF-062
576,29
Lieferzeit: 1 Woche
 
120/240 V, 100/400 W circulation heater
  
AHPF-082
662,55
Lieferzeit: 2 Wochen
 
120/240 V, 150/600 W circulation heater
  
AHPF-102
710,47
Lieferzeit: 1 Woche
 
120/240 V, 250/1000 W circulation heater
Click to expand/minimize a list of what others bought with theAHPF-122
AHPF-122
677,68
Lieferzeit: 1 Woche
 
120/240 V, 300/1200 W circulation heater
120 Vac Models
Click to expand/minimize a list of what others bought with theAHPF-061
AHPF-061
576,29
Lieferzeit: 1 Woche
 
120 V, 400 W circulation heater
Click to expand/minimize a list of what others bought with theAHPF-081
AHPF-081
613,41
Lieferzeit: 1 Woche
 
120 V, 600 W circulation heater
  
AHPF-101
710,47
Lieferzeit: 1 Woche
 
120 V, 1000 W circulation heater
Click to expand/minimize a list of what others bought with theAHPF-121
AHPF-121
759,19
Lieferzeit: 1 Woche
 
120 V, 1200 W circulation heater
Accessories
Click to expand/minimize a list of what others bought with theAHPF-NPT12
AHPF-NPT12
€215,28
Lieferzeit: 3 Wochen
 
Thermocouple adapter
  
K-M-1-3-25-1/4NPT-GS-1
€102,21
Lieferzeit: ab Lager
 
Type K thermocouple probe for use with above fitting. With 1 metre long glass fibre insulated lead. Rated to 480°C
  
P-M-A-3-25-1/4NPT-G-1
149,39
Lieferzeit: 5 Wochen
 
Pt100 probe for use with above fitting. With 1 metre long glass fibre insulated lead. Rated to 480°C
*Alle Preisangaben in Euro.
Ordering Example: (1) AHPF-102 115/240 V, 1000 W low flow air process and liquid circulation heater, €710,47  plus (1) AHPF-NPT12 Thermocouple fitting, €215,28  plus (1) K-M-1-3-25-1/4NPT-GS-1 Type K thermocouple probe, €102,21, €710,47 + 215,28 + 102,21 = €1.027,96
We noticed you are from the US. Visit your local site for regional offers and live support.