Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Low-Cost 8-Channel Multifunction Plug-In Board

CIO-DAS800 Series

Low-Cost 8-Channel Multifunction Plug-In Board | CIO-DAS800 Series

Low-Cost 8-Channel Multifunction Plug-In Board

3 year warranty
  • 8 Analog Inputs
  • 7 Digital I/O
  • 3 Counters
  • 256 Sample Buffer

Beschreibung

The CIO-DAS800 series boards are multifunction analog and digital I/O boards for IBM PC and compatible computers. The boards install into standard 8- or 16-bit ISA slot of any IBM PC or compatible computer. The CIO-DAS800 is the next generation in the Popular DAS-08 family. The CIO-DAS800 includes a number of enhancements over the traditional DAS-08 including higher sample rates, 256-sample FIFO, enhanced triggering and improved channel sequencer. The four different models in the family are shown in the table below.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
CIO-DAS800
Consult Sales  
Lieferzeit: 
 
 
8-channel 12-bit A/D board with fixed input range
CIO-DAS801
Consult Sales  
Lieferzeit: 
 
 
8-channel 12-bit A/D board with programmable input ranges, gains of 1, 10, 100 &1000
CIO-DAS802
Consult Sales  
Lieferzeit: 
 
 
8-channel 12-bit A/D board with programmable input ranges, gains of 1, 2, 4 & 8
CIO-DAS802-16
Consult Sales  
Lieferzeit: 
 
 
8-channel 16-bit A/D board with programmable input ranges, gains of 1, 2, 4 & 8
CIO-TERMINAL
Consult Sales  
Lieferzeit: 
 
 
Screw terminal panel, 16"x4" with prototype area, requires cable
CIO-MINI37
155,12
Lieferzeit: 1 Woche
 
Screw terminal panel, 4"x4" with prototype requires cable
CIO-EXP16
Consult Sales  
Lieferzeit: 
 
 
16-channel multiplexer (see CIO-EXP page for additional details)
CIO-EXP32
Consult Sales  
Lieferzeit: 
 
 
32-channel multiplexer (see CIO-EXP page for additional details)
C37FF-2
Consult Sales  
Lieferzeit: 
 
 
2' ribbon cable, used with screw terminal panels and multiplexers
UNIV-DRVR
Consult Sales  
Lieferzeit: 
 
 
Universal Driver Library
CIO-LABVIEW-DRVR
Consult Sales  
Lieferzeit: 
 
 
LabVIEW driver, requires Universal Driver Library
*Alle Preisangaben in Euro.
Anmerkung: Each board includes a user's manual and test and calibration software.
We noticed you are from the US. Visit your local site for regional offers and live support.