Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Dual Channel RS-422/485 PCMCIA Card

DSP-200-300

Dual Channel RS-422/485 PCMCIA Card | DSP-200-300

Dual Channel RS-422/485 PCMCIA Card

1 year warranty
  • PCMCIA PC Card Standard Specification 2.1 Compliant
  • “Hot-Swapping” Supported (Insertion and Removal of DSP-200 While System is Powered Up)
  • Selectable and Shareable Interrupt (IRQ 3-7, 9-12, 14, 15)
  • Selectable I/O Base Address

Beschreibung

The DSP-200-300 is a dual channel RS-422/485 asynchronous serial adapter PCMCIA card. The DSP-200-300 plugs into Type II (5 mm) PCMCIA sockets and is PC Card Standard Specification 2.1 compliant. Two 16550 UARTs with 16-byte data buffers come standard in the DSP-200-300 for advanced operating system support. Users may select the particular I/O address space at which the DSP-200-300 is to be located. The two serial ports of the card may be configured at either the standard COM port I/O address locations or in a 16-byte continuous I/O address block. Also, the DSP-200-300 may be configured at any one interrupt level. An interrupt status register is provided for determining the serial port which was the source of the generated interrupt. The user may also select Full Duplex/Half Duplex options with RTS and DTR as driver enable options. A RTS-CTS Modem Control handshake may also be selected. Since the two serial ports must share one hardware interrupt level, an enhanced serial device driver is provided for Windows 3.1. The driver will allow two serial ports to share one hardware interrupt level. In addition, a PCMCIA Card Specifications Services Version 2.1 compliant client driver for DOS is provided which will provide for automatic configuration of the DSP-200-300 upon each card insertion. This will permit the DSP-200-300 to be “hot-swapped”. The DSP-200-300 will be automatically configured upon each card insertion. A separate enabler program is provided for the configuration of the DSP-200-300 for those who wish to run the card without card and socket services installed.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
DSP-200-300
Consult Sales  
Lieferzeit: 
 
 
Dual Channel RS422/485 PCMCIA card
*Alle Preisangaben in Euro.
Anmerkung: Comes with complete user’s manual and PCMCIA configuration/driver software on CD ROM. Also includes PCMCIA card to dual 9 pin connector cable.
We noticed you are from the US. Visit your local site for regional offers and live support.