*Alle Preisangaben in Euro.
Anmerkung: Models with DC inputs also have analog input (0-10 V, 10-bit resolution) capability. EZ500 series: 2 inputs are analog capable. EZ700 & EZ800 series: 4 inputs are analog capable.
Ordering Example: (1) EZ-PC-CAB Programming cable for EZ500/700 series, €110,88 plus (1) EZ200-POW Power supply, 24 Vdc, 250mA, €90,00 plus (1) EZ512-DC-RC 12 I/O, clock, display, 8 DC inputs (24 Vdc), 4 relay outputs, 2 optional analog inputs, €308,31 plus (1) EZSOFT-BASIC Programming software for EZ500 & EZ700, €449,41, €110,88 + 90,00 + 308,31 + 449,41 = €958,60
Zugehörige Dokumentation:
Download
EZ500 and EZ700 Series - EZ Intelligent Relays
Download
EZ800 Series - EZ Intelligent Relays
Download
EZ Series - EZ Intelligent Relay Application Guide