€32,27 GG-K-30-25
Beschreibung
Find how a Thermocouple wire works on this link.Insulation Code | Insulation | Range Insulation | |
---|---|---|---|
Overall | Conductors | ||
TT | PFA or Neoflon | PFA or Neoflon | -267 to 260°C -450 to 500°F" |
KK | Kapton | Kapton | -267 to 316°C -450 to 600°F" |
TG | Glass Braid | PFA or Neoflon | -73 to 260°C -100 to 500°F" |
GG | Glass | Glass | -73 to 482°C |
Modellkonfigurator