Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Modbus compatible USB Serial to Smart Probe Interface

IF-001

Modbus compatible USB Serial to Smart Probe Interface
 | IF-001

Modbus compatible USB Serial to Smart Probe Interface

68,04 IF-001

1 year warranty CE
  • USB Serial to Smart Sensor Interface
  • USB 2.0 Compliant
  • Sync by Omega and Omega Enterprise Gateway support
  • Modbus RTU, Modbus ASCII compatible
  • Integrated Smart Sensor command line interpreter
IIoT & Wireless Systems - Verwandte Produkte anzeigen

Beschreibung



The Omega IF-001 Smart Interface cable provides an easy way to configure and monitor Omega Smart Probes. The USB 2.0 compliant device appears as a serial port and is compatible with Windows, iOS, and Linux.



The IF-001 provides a Modbus RTU or Modbus ASCII interface to the entire smart sensor register set.



An integrated command line interface allows for quick smart sensor register configuration and monitoring using standard terminal emulators. The 8-pin M12 connector provides 3.3 Vdc power for external Smart Sensor probe with an integrated power monitor to protect against short circuits.





Specifications


Environmental
Environmental Rating: NEMA 6 IP67 when mated (M12 end only)
Operating Temperature: -20 to 80°C (-4 to 176°F), non-condensing
Vibration: 10 Gs at 10 Hz to 500 Hz (M12 end only)
General
Power: USB Powered. Supplies up to 100 mA to sensor
Agency Approvals: CE, WEEE
Setup: Supports USB PnP setup and SYNC configuration software
Interface: USB 2.0


                  

Modbus Smart Interface



Model Number Description
IF-001 Smart Probe USB Interface


Layer N Smart Probes


Compatible Layer N Smart Probes are integrated with an advanced suite of IIoT Smart Core features. These features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.

Model Number Description
SP-001-0 Smart Probe IR, 6:1 field of view
SP-001-1 Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0 Smart Probe IR, 10:1 field of view
SP-002-1 Smart Probe IR, 10:1 field of view with discrete I/O
SP-003-1 THB Smart Probe with I/O Tube Housing
SP-004-1 TH Smart Probe with I/O Tube Housing
SP-004-4 TH Smart Probe with I/O Bulkhead Housing
SP-005-1 Temperature and RTD Smart Probe with discrete I/O
SP-010-1 Load Cell Smart Probe with discrete I/O
SP-013-1 Digital Interface Smart Probe with discrete I/O
SP-014-1 Process Monitoring Smart Probe with discrete I/O
SP-016-1 Heat Flux Smart Probe with discrete I/O
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
IF-001
68,04
Lieferzeit: 1 Woche
 
Modbus compatible USB Serial to Smart Probe Interface
IF-002
138,80
Lieferzeit: 1 Woche
 
Modbus Compatible Smart Probe Interface to RS485 serial
Accessories
SP-001-0
212,06
Lieferzeit: ab Lager
 
Smart Probe IR, 6:1 field of view
SP-001-1
254,46
Lieferzeit: ab Lager
 
Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0
240,33
Lieferzeit: 1 Woche
 
Smart Probe IR, 10:1 field of view
SP-002-1
282,73
Lieferzeit: ab Lager
 
Smart Probe IR, 10:1 field of view, with discrete I/O
SP-005-1
155,50
Lieferzeit: 1 Woche
 
Thermocouple and RTD Temperature Smart Probe
SP-010-1
155,50
Lieferzeit: 1 Woche
 
Smart Load Cell interface with I/O
SP-013-1
141,36
Lieferzeit: ab Lager
 
Smart Digital interface counter/totalizer with I/O
SP-014-1
163,74
Lieferzeit: 1 Woche
 
Smart Analog interface Process with I/O
SP-016-1
176,72
Lieferzeit: 1 Woche
 
Smart Heat Flux Sensor with I/O
*Alle Preisangaben in Euro.

Software:

Download IF-001-Series_software
Download IF-001-Series_software
We noticed you are from the US. Visit your local site for regional offers and live support.