Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Modbus Compatible Smart Probe Interface to RS485 serial

IF-002

Modbus Compatible Smart Probe Interface to RS485 serial
 | IF-002

Modbus Compatible Smart Probe Interface to RS485 serial

138,80 IF-002

1 year warranty CE
  • Modbus to Smart Probe Interface
  • Provides RS485 serial interface supporting Modbus RTand command line interpreter
  • Configurable with Serial Terminal or SYNC configuration software
IIoT & Wireless Systems - Verwandte Produkte anzeigen

Beschreibung

Omega Link to Modbus Integration

The IF-002 provides seamless integration of your Omega Link Smart Probe to your Modbus network. The IF-002 utilizes a standard M12 5-pin B code connector for RS485 serial transmission and an M12 8-pin connector for Omega Link Smart Probes.


The M12 8-pin connector provides power for external Omega Link Smart Probes with an integrated power monitor to protect against short circuits.


Intuitive Configuration

An integrated command line interface allows for quick serial setup of your IF-002 and smart probe, register configuration, and monitoring using standard terminal emulators. Intuitive configuration is also available through SYNC configuration software.


Compatibility

The IF-002 is fully compatible with SYNC configuration software, the Omega Link Ecosystem of devices, Omega Enterprise Gateway, and Omega Link Cloud.



Specifications


RS485 Serial Port
Baudrate: 9600, 19200, 34800,115200
Parity: : Even, Odd, Mark, None
Data Bits: 7, 8
Stop Bits: 1, 2
Protocol: Modbus RTU, Command Line Interpreter

INPUT POWER
Voltage: 5VDC - 36 VDC
OUTPUT TO SMART PROBE
100 mA max @ 3.0 ±5%
ENVIRONMENTAL
Operating Temperature: -40 to 85 (-40 to 185)
Rating: IP67 when mated
MECHANICAL
Dimensions: 22.1 mm W x 96.7 mm L (0.87” x 3.80”) not including mounting tabs
GENERAL
Agency Approvals: CE, EMC 2014/30/EU, LVD 2014/35/EU
Compatibility: Compatible with OEG, SYNC configuration software, Omega Link Cloud, and Modbus Networks


M12 8-Pin Wiring

Pin Name Function
Pin 1 OUT 1 No Connection
Pin 2 INTR Interrupt Signal
Pin 3 SCL SCL Signal
Pin 4 SDA SDA Signal
Pin 5 Shield Shield Ground
Pin 6 OUT 2 No Connection
Pin 7 GND Power Return
Pin 8 VCC Nominal 3.0 VDC to Smart Probe

M12 5-Pin Wiring

Pin Name Function
Pin 1 VDD 5-36 VDC
Pin 2 A’ RS485 Data +
Pin 3 GND Ground
Pin 4 B’ RS485 Data -
Pin 5 SHIELD Shield Ground

Modbus Smart Interface

Model Number Description
IF-002 SModbus RS485 Smart Interface

Accessories

An M12 5-pin B code screw terminal connector is required to connect your IF-002 to your modbus network.


Model Number Description
M12.5-B-S-F-FM M12 5-pin B code screw terminal
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector

Omega Link Smart Probes

Compatible Omega Link Smart Probes are integrated with an advanced suite of IIoT Smart Core features. These features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.


Model Number Description
SP-001-0 Smart Probe IR, 6:1 field of view
SP-001-1 Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0 Smart Probe IR, 10:1 field of view
SP-002-1 Smart Probe IR, 10:1 field of view with discrete I/O
SP-003-1 THB Smart Probe with I/O Tube Housing
SP-004-1 TH Smart Probe with I/O Tube Housing
SP-004-4 TH Smart Probe with I/O Bulkhead Housing
SP-005-1 Temperature and RTD Smart Probe with discrete I/O
SP-010-1 Load Cell Smart Probe with discrete I/O
SP-013-1 Digital Interface Smart Probe with discrete I/O
SP-014-1 Process Monitoring Smart Probe with discrete I/O
SP-016-1 Heat Flux Smart Probe with discrete I/O

Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
IF-002
138,80
Lieferzeit: 1 Woche
 
Modbus Compatible Smart Probe Interface to RS485 serial
Accessories
M12.5-S-M-FM M12
Consult Sales  
Lieferzeit: 
 
 
5-pin screw terminal adapter
Accessories-M12 8 pin cables and connectors
M12.8-T-SPLIT
38,42
Lieferzeit: 1 Woche
 
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
M12.8-S-M-FM
20,69
Lieferzeit: 1 Woche
 
M12-8 pin Straight Plug Field install connector with screw terminals
DM12CAB-8-1-RA
39,10
Lieferzeit: 1 Woche
 
1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA
53,02
Lieferzeit: ab Lager
 
3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA
63,91
Lieferzeit: 1 Woche
 
5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1
42,62
Lieferzeit: ab Lager
 
1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3
48,64
Lieferzeit: ab Lager
 
3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5
63,91
Lieferzeit: 1 Woche
 
5m (16.4’) cable dual M12-8 straight connector
Compatable Smart Probes for Layer N interfaces
SP-001-0
212,06
Lieferzeit: ab Lager
 
Smart Probe IR, 6:1 field of view
SP-001-1
254,46
Lieferzeit: ab Lager
 
Smart Probe IR, 6:1 field of view, with discrete I/O
SP-002-0
240,33
Lieferzeit: 1 Woche
 
Smart Probe IR, 10:1 field of view
SP-002-1
282,73
Lieferzeit: ab Lager
 
Smart Probe IR, 10:1 field of view, with discrete I/O
SP-005-1
155,50
Lieferzeit: 1 Woche
 
Thermocouple and RTD Temperature Smart Probe
SP-010-1
155,50
Lieferzeit: 1 Woche
 
Smart Load Cell interface with I/O
SP-013-1
141,36
Lieferzeit: ab Lager
 
Smart Digital interface counter/totalizer with I/O
SP-014-1
163,74
Lieferzeit: 1 Woche
 
Smart Analog interface Process with I/O
SP-016-1
176,72
Lieferzeit: 1 Woche
 
Smart Heat Flux Sensor with I/O
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.