Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Laboratory Hot Plates and Hot Plate Stirrers - Discontinued

LHS-700

Laboratory Hot Plates and Hot Plate StirrersDiscontinued Product!  | LHS-700

  • Features Microprocessor Based Control of Temperature and Stirrer
  • Digital Display and Microprocessor Control
  • Precise Control of Temperature, Stirrer Speed, Time/Temperature/Ramp
  • Built in RTD Temperature Sensor Controls the Temperature at Plate Surface
  • Optional RTD Probe for Temperature Measurement and Control at Sample
  • Aluminum or Ceramic Tops
  • Fully Programmable Models

Beschreibung

TheLHS-700 Series Hot plates have been discontinued, please review the LHM Series as a possible substitute or consult OMEGA's Temperature Engineering Department.

The LHS-700 series hot plate/stirrers include all the features of the rugged and reliable LHS-500 series, plus microprocessor based control and programmability. The LHS-700 series allows the user to have precise control of temperature, stirrer speed and time. In addition, fully programmable models enable the user to store programs which vary temperature and stirrer speed over time. Optional immersion and surface probes can be plugged into the back to the LHS-700 series and allow direct temperature monitoring and control of the heated sample instead of the hot plate surface.

The LHS-720 series feature simple, direct digital controls which allow the setting of one temperature, stir speed, and timed period. The fully programmable LHS-730 series offers a single program of up to 75 steps that can be stored in memory. The program can vary temperature and stir rate over time, total time and temperature rate of change over time. Once the program has been entered into memory, it is run by pressing a single key. The memory is backed-up by a 5-year battery, and it will not be lost by turning off or unplugging the unit.

Model No. Heat/Stir
or Both
Hot plate
cm Dim/Materials (in)
Stirrer
Positions
Max Plate
Temp °C (°F)
Wt.
Kg (lb.)
Prog
LHS-722AHeat18 x 18 cm Aluminum (7 x 7")0371°C (700°F)4.5 (10)No
LHS-721PBoth18 x 18 cm Porcelain (7 x 7")1371°C (700°F)6.8 (15)No
LHS-720AHeat25 x 25 cm Aluminum (10 x 10")0325°C (617°F)11.8 (26)No
LHS-732AHeat18 x 18 cm Aluminum (7 x 7")0371°C (700°F)4.5 (10)Yes
LHS-731PBoth18 x 18 cm Porcelain (7 x 7")1371°C (700°F)6.8 (15)Yes
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
LHS-722A
Consult Sales  
Lieferzeit: 
 
 
heater/stirrer with18 x 18 cm aluminum plate
LHS-721P
Consult Sales  
Lieferzeit: 
 
 
heater/stirrer with18 x 18 cm porcelain plate
LHS-720A
Consult Sales  
Lieferzeit: 
 
 
heater/stirrer with 25 x 25 cm aluminum plate
LHS-732A
Consult Sales  
Lieferzeit: 
 
 
heater/stirrer with18 x 18 cm aluminum plate
LHS-731P
Consult Sales  
Lieferzeit: 
 
 
heater/stirrer with18 x 18 cm porcelain plate
Accessories
710-0201
Consult Sales  
Lieferzeit: 
 
 
15 cm (6") Stainless Steel, Immersion Temperature Probe
710-0202
Consult Sales  
Lieferzeit: 
 
 
Surface Temperature Probe
710-0203
Consult Sales  
Lieferzeit: 
 
 
15 cm (6") Chemically Resistant Glass, Immersion Temperature Probe
710-0205
Consult Sales  
Lieferzeit: 
 
 
15 cm (6") Solid PFA, Immersion Temperature Probe
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.