Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

8 Channel Thermocouple Data logger

OM-CP-OCTTEMP-A

8 Channel Thermocouple Data logger | OM-CP-OCTTEMP-A

8 Channel Thermocouple Data logger

5 year warranty CE
  • Automatic Cold Junction Compensation
  • Programmable Start Time
  • User Calibration through Software
  • Automatic Thermocouple Linearization
  • External Power or User Replaceable Battery
  • Real-Time Operation

Beschreibung

Click on this link if you need more information about a Data Logger.

The OM-CP-OCTTEMP-A is an 8-channel, battery-powered, stand-alone, thermocouple-based temperature data logger.

The OM-CP-OCTTEMP2000 is the same 8-channel thermocouple data logger but with an LCD display. The OM-CP-OCTTEMP2000 features on screen minimum, maximum and average statistics, as well as a user configurable graphics screen that allows for any combination of channels to be displayed. These all-in-one compact, portable, easy to use devices will measure and record up to 500,000 temperature measurements per channel (channels can be disabled to increase memory). The OM-CP-OCTTEMP-A and OM-CP-OCTEMP2000 are a major leap forward in both size and performance. The real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

The data logger’s small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy to use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

SPECIFICATIONS

Internal Channel: 1
Temperature Accuracy:
±0.5°C (0 to 50°C), ±0.9°F (32 to 122°F)
Temperature Resolution: 0.05°C
Temperature Range:
-20 to 60°C (-4 to 140°F)
Thermocouple Channels: 8
Thermocouple Input Types:
J, K, T, E, R, S, B, N
Thermocouple Connection: Subminiature female jack
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance:
1000Ω, 100Ω recommended
External Thermocouple Channel
Accuracy* (Uniform 20°C Internal Temperature):
J, K, T, E N
: ±0.5°C
R, S, B: ±2.5°C
Resolution:
J, K, T, E, N:
0.1°C
R, S, B: 0.5°C
Temperature Types and Ranges:
Type J:
-210 to 760°C (-346 to 1400°F)
Type K: -260 to 1370°C (-436 to 2498°F)
Type T: -260 to 400°C (-436 to 752°F)
Type E: -260 to 980°C (-436 to 1796°F)
Type R: -50 to 1760°C (-58 to 3200°F)
Type S: -50 to 1760°C (-58 to 3200°F)
Type B: 60 to 1820°C (140 to 3308°F)
Type N: -260 to 1300°C (-436 to 2372°F)


*accuracy does not include errors due to thermocouple
  

Memory: 500,000 readings/channel (channels can be disabled to increase memory)
Temperature Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 4/sec to 1/day selectable in software
Start Time: Start time and date are programmable through software
Real Time Recording: Device maybe used with PC to monitor and record data in real time
Power: 9V lithium battery (included) or external power via included ac adaptor, data logger switches to battery power if ac power is lost
Battery Life (@ 25°C and 10 min recording interval):
OM-CP-OCTTEMP-A:
18 months typical;
OM-CP-OCTTEMP2000: 18 months typical with display and blacklight off, 4 months typical with continuous display use (backlight off)
Time Accuracy: ± 1 minute/month when RS-232 port is not in use
Data Format: Date and time stamped, °C, °F, °K, °R, mV
Computer Interface: PC serial, RS232C COM or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C
5 to 95% RH non-condensing
Dimensions:
OM-CP-OCTTEMP-A;

68 H x 183 W x 32 mm D (2.7 x 7.24 x 1.26"):
OM-CP-OCTTEMP2000;
68 H x 183 W x 36 mm D (2.7 x 7.24 x 1.39")
Weight: OM-CP-OCTTEMP-A; 490 g
OM-CP-OCTTEMP2000: 480 g
Material: Black anodized aluminium

Bestellangaben (Bitte Modellnummer angeben)

Das haben Andere außerdem gekauft: Wenn Sie auf dieses Symbol klicken, erhalten Sie eine Liste mit Produkten, die andere Kunden zusammen mit diesem Modell gekauft haben.

Artikelnummer/Beschr.
Stk
Beschreibung
Click to expand/minimize a list of what others bought with theOM-CP-OCTTEMP-A
OM-CP-OCTTEMP-A
Consult Sales  
Lieferzeit: 
 
 
8-channel temperature data logger (includes universal ac adaptor)
Click to expand/minimize a list of what others bought with theOM-CP-OCTTEMP2000
OM-CP-OCTTEMP2000
Consult Sales  
Lieferzeit: 
 
 
8-channel temperature data logger with display, (includes universal ac adaptor)
Accessories
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
201,19
Lieferzeit: ab Lager
 
Windows software and 3.5 m USB interface cable (required to operate the data logger and is sold separately)
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
€50,65
Lieferzeit: 1 Woche
 
Replacement 9 V lithium battery
*Alle Preisangaben in Euro.
Anmerkung: Operator’s manual and USB cable are included with the OM-CP-IFC200 (required to operate the data logger and is sold separately).
We noticed you are from the US. Visit your local site for regional offers and live support.