Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Waterproof Dissolved Oxygen Meters
DISCONTINUED PRODUCT

OBSOLETE PHDG-70,PHDG-71

Waterproof Dissolved Oxygen MetersDISCONTINUED PRODUCT | OBSOLETE PHDG-70,PHDG-71

Waterproof Dissolved Oxygen MetersDISCONTINUED PRODUCT

  • Measures Dissolved Oxygen in % and mg/L
  • Automatic Temperature Compensation
  • Includes Probe with Removable Membrane and 3 m (10') Cable
  • Available with Optional Alarms
  • 4-20 mA Recorder Output

Beschreibung

The PHDG-70 and PHDG-71 waterproof dissolved oxygen meters have been designed for use in damp environments and are waterproofed to IP54 standard. Perfect for monitoring oxygen levels in processes, fish farms or for BOD measurements, the PHDG-70 and PHDG-71 come complete with membrane-type oxygen sensor that is temperature compensated over the range of 0 to 40°C (32 to 104°F). Measurements in percent or mg/L. The sensor features screw-on pretensioned membranes to ensure repeatability of results. To record gas uptake, the 4 to 20 mA output can be used to drive a recorder. The PHDG-71 has a built-in alarm system consisting of two totally independent alarm points, each having its own relay and front panel indicator. To provide a fail-safe backup in the event of a power failure, the relays are energized below setpoint.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PHDG-70
Consult Sales  
Lieferzeit: 
 
 
Waterproof dissolved oxygen meter with dissolved oxygen sensor
*Alle Preisangaben in Euro.
Anmerkung: Each unit supplied with in-line sensor with 3 m (10') cable, 2 spare membranes, filling solution, dial pocket thermometer and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.