Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Microprocessor Based Compact pH/ORP Transmitter - Discontinued

PHTX-8710
 | PHTX-8710 <font color=

CE
  • Rugged Polypropylene NEMA 4X (IP65) Enclosure
  • 2 Wire 4 to 20 mA Isolated Output
  • Automatic Buffer and Electrode Recognition
  • Complete Software Setup and Operation
  • Universal Mounting Kit Accommodates Pipe, Surface and Tank Lid Installations

Beschreibung

The PHTX-8710 has been discontinued. Please see the PHTX-271 as a possible substitute or contact our Flow and Environmental department.

The compact PHTX-8710 is a microprocessor based compact 4 to 20 mA current loop transmitter designed to meet your industrial fluid monitoring and control challenges. The front panel of the PHTX-8710 is rated to NEMA-4X/IP65, standard and the captive silicone gasket ensures watertight integrity in all mounting configurations. The unit is designed for panel mounting, with captive screws to simplify installation. Optional hardware kits accommodate pipe, surface and tank lid installations. Three push-button keys control all setup and system calibration functions. The 8 digit alphanumeric LCD shows every step in clear language. Calibration is literally a 1-2-3 operation.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PH-31542-TC
€22,25
Lieferzeit: 7 Wochen
 
Threaded cap for in-line installation into FP-5300 Series Pipe Fitting
FP85UNM
Consult Sales  
Lieferzeit: 
 
 
Universal mounting kit 1/2 " NPT conduit ports
*Alle Preisangaben in Euro.
Anmerkung: PHTX-8710 transmitter and PH-2720-PA preamplifier must be ordered for initial purchase for pH and ORP.
Ordering Example:  (1) PHA-4 4.01 pH Calibration Solutin, 475 ml bottle, €16,67  plus (1) PHA-7 7.01 pH Calibration Solutin, 475 ml bottle, €16,67   , €16,67 + 16,67 = €33,34
We noticed you are from the US. Visit your local site for regional offers and live support.