Beschreibung
Designed to power up to four 350Ω load-cells in parallel at 10 Vdc with sense terminals to compensate for errors due to lead resistance.
Specifications
Input Voltage: 115 or 230 Vac +/- 10% (specify)
Input Frequency: 50/60 Hz
Output Voltage : 10 Vdc
Output Adjustment: 6% by internal trimmer
Output Current: 250 mA max.
Output Ripple @ Imax: 0.02% Typical
Load Regulation: 0.1%
Tempco: 0.01%/°C from 0 to 60°C
Lead Wire Res. Comp: 10Ω
max.
Operating Temp. : 0 to 60°C
Dimensions (mm): 75h x 45w x 110d