Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Low Depth Submersible Pressure Sensor from 12 to 100 inches of water depthsDiscontinued Product! See PX430 Series

PX418

Low Depth Submersible Pressure Sensor from 12 to 100 inches of water depths | PX418

1 year warranty CE
  • All Stainless Steel Wetted Parts
  • Completely Immersible
  • CVD Construction for High Stability

Beschreibung

The PX418 has been discontinued, please see the PX437-8-9 series as a possible substitute or consult OMEGA's Pressure Engineering department.
SPECIFICATIONS
Excitation:
10 Vdc, 15 Vdc max.
Output: (actual output supplied with each unit)
Accuracy: ±0.50% (including linearity, hysteresis and repeatability)
Zero Balance: ±5% FS
Operating Temperature: -4 to 122°F (-20 to 50°C)
Compensated Temperature: 14 to 122°F (-10 to 50°C)
Thermal Effects: Zero, 0.03% FS/°C Span, 0.03% FS/°C
Proof Pressure: 90 in for ≤60 inH20 210 inH20 for 60 inH20 ranges
Burst Pressure: 72 psi
Input Resistance: 2.5 kΩ min.
Output Resistance: 1.2 k to 4.3 kΩ
Response Time: 1 ms
Gage Type: Chemical vapor deposited polysilicon strain gages
Wetted Parts: 15-7,17-4 SS
Pressure Port: ¼ -18 NPT
Electrical Conn.: 4 cond. shielded and vented 30 ft of cable (10 meters)
Weight: 1 lb (28 g)
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PX418-012GV
Consult Sales  
Lieferzeit: 
 
 
completely immersible in 1.0’ of water with 0-12 inH2O range (0.4 psig) and an output of 20 mV
PX418-030GV
Consult Sales  
Lieferzeit: 
 
 
completely immersible in 2.5’ of water with 0-30 inH2O range (1.1 psig) and an output of 50 mV
PX418-060GV
Consult Sales  
Lieferzeit: 
 
 
completely immersible in 5.0’ of water with 0-60 inH2O range (2.2 psig) and an output of 100 mV
PX418-080GV
Consult Sales  
Lieferzeit: 
 
 
completely immersible in 6.7’ of water with 0-80 inH2O range (2.9 psig) and an output of 40 mV
PX418-100GV
Consult Sales  
Lieferzeit: 
 
 
completely immersible in 8.3’ of water with 0-100 inH2O range (3.6 psig) and an output of 50 mV
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.