Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

High Speed, High Resolution High Strip Chart, Process Recorder, with Transmitter Power Supply
Discontinued Product

RD1450 Series

Strip Chart, Process Recorder | RD1450 Series

Strip Chart, Process Recorder

2 year warranty CE
  • 100 mm (4") Chart Width
  • 1 to 6 Traces on a Common Time Base
  • Clear Message Display and Text Prompts
  • Rugged Design with IP65 Protection
  • Transmitter Power Supply Standard

Beschreibung

The RD1450 Series is no longer available. Please see the RD101A Series as potential substitutes, or contact our temperature engineering department.

The RD1450 is a scaled down version of the RD1400 micro-processor- based high speed, high resolution strip chart recorder. It records and displays parameters such as temperature, pressure, level and flow, including alarm status. Up-to-the minute recording can be clearly examined by means of the easy view function that automatically returns the chart to its original position. Set-up and configuration are easy using the front keys.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
RD1451
Consult Sales  
Lieferzeit: 
 
 
One trace recorder
RD1452
Consult Sales  
Lieferzeit: 
 
 
Two trace recorder
RD1453
Consult Sales  
Lieferzeit: 
 
 
Three trace recorder
RD1456
Consult Sales  
Lieferzeit: 
 
 
Six trace recorder
RD1400-PH3
Consult Sales  
Lieferzeit: 
 
 
3-color print head
RD1400-PH6
Consult Sales  
Lieferzeit: 
 
 
6-color print head
RD1400-FF
Consult Sales  
Lieferzeit: 
 
 
Fan fold recording paper 100 mm x 12 m (4" x 39')
RD1400-RL
Consult Sales  
Lieferzeit: 
 
 
Roll Paper 100 mm x 25 m (4" x 82') Requires -ROL option on recorder
*Alle Preisangaben in Euro.
Anmerkung: Standard recorder uses z-fold paper. To use roll paper, add -ROL suffix to model number. No additional price.
We noticed you are from the US. Visit your local site for regional offers and live support.