Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

IN-LINE 3-A TURBIDITY AND CONCENTRATION TRANSMITTER

TBE-10

IN-LINE 3-A TURBIDITY AND CONCENTRATION TRANSMITTER | TBE-10

IN-LINE 3-A TURBIDITY AND CONCENTRATION TRANSMITTER

1 year warranty
  • Highly Accurate
  • Non-Intrusive
  • Linear 4 to 20 mA Output
  • 3-A Sanitary
  • Monitor Turbidity or Concentration

Beschreibung

Utilizing advanced optical and microprocessor technology, TBE-10 Series produces a linearized 4 to 20 mA output that can be tailored to a wide range of applications. The sensor attaches directly to the process line and allows real-time, in-line analysis of fluid streams. The sapphire lens and 316L stainless steel construction will withstand the high temperatures, rapid temperature fluctuations and chemical agents typical in food and pharmaceutical processes. The simple design allows plant personnel to install, tune and maintain it with ease.

TBE-10 series can be installed virtually anywhere in the production or waste stream where it is important to detect process interfaces, monitor turbidity or measure product concentrations. In pasteurizer lines, a popular installation site is downstream of the High Temperature Short Time.

Coupled with an Omega process controller, the TBE-10 series signal can be used to switch valves and direct the liquid stream to the filler, recirculate it or divert to drain. TBE-10 series is also a valuable tool to control CIP pre-rinse cycles and maximize product recovery. The simple NIR sensor helps processors recover as much product as possible before initiating cleaning and helps to ensure expensive chemicals are added at the appropriate time. In addition, TBE-10 series can act as an excellent monitor of BOD loading on waste lines. From receiving lines and pasteurizing lines to filling lines and waste lines, TBE-10 series offers an economical solution to your process control needs.

The TBE-10 series sensor utilizes near infrared technology to accurately and instantly detect product transitions, monitor turbidity and measure product concentrations at all stages of your liquid process.

Utilizing advanced optical technology, TBE-10 series sends a beam of light into the process and measures the backscatter. The intensity of this scatter is proportional to solids concentration.

TBE-10 series acts as an eye in your process to allow real-time process control and help improved product quality, productivity and ROI.

Specifications
Output: 4 to 20 mA
Power Consumption: 0.45 watts
Supply Voltage: 15 to 24 Vdc 3-A Sanitary Standards
Housing: NEMA 6 (IP67) enclosure
Optical Lens: Sapphire
Lens Seal: FDA approved silicone rubber
Process Connections: 1½, 2, 2½, 3" sanitary clamp
Temperature Rating: 0 to 100°C (32 to 212°F)–constant 0 to 149°C (32 to 300°F)–intermittent
Body and Connector: 316L stainless steel
Dimensions: 76 D x 93.5 mm H (3 x 3.68")
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
TBE-11
Consult Sales  
Lieferzeit: 
 
 
1.5" Tri-GripTM (Tri-Clamp® compatible) sanitary turbidity transmitter
TBE-12
Consult Sales  
Lieferzeit: 
 
 
2" Tri-GripTM (Tri-Clamp® compatible) sanitary turbidity transmitter
TBE-13
Consult Sales  
Lieferzeit: 
 
 
2.5" Tri-GripTM (Tri-Clamp® compatible) sanitary turbidity transmitter
TBE-14
Consult Sales  
Lieferzeit: 
 
 
3" Tri-GripTM (Tri-Clamp® compatible) sanitary turbidity transmitter
*Alle Preisangaben in Euro.
Anmerkung: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.