€21,81 A/0.1CP-INW-4-PB
Beschreibung
The ACI Thermistor Immersion sensor is a single point temperature sensor that is designed for use with electronic controllers in commercial heating and cooling building management systems. They feature a ¼” diameter stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture and to increase the response times using high quality, thermally conductive epoxy. The immersion sensors include a standard ½” NPS Male process thread.
Applications: Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressor, Chillers
For further information Please visit www.workaci.com
Product specifications | |
Sensor Type: | Thermistor |
Sensor Curve: | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Accuracy: | +/-0.2ºC (+/-0.36ºF) A/10K-E1 Series: +/- 0.3ºC (+/-0.54ºF) A/1.8K Series: +/-0.5ºC @ 25ºC (77ºF) and (+/-1.0ºC) (+/-1.8ºF) |
Response Time (63% Step Change): | 10 Seconds nominal |
Power Dissipation Constant: | 3 mW/ºC A/1.8K Series: 1 mW/ºC A/10K-E1 Series: 2 mW/ºC |
Operating Temperature Range: | -40 to 150ºC (-40 to 302ºF) |
Storage Temperature Range: | -40 to 85ºC (-40 to 185ºF) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Probe Diameter: | 0.250" (6.35mm) |
Thermowell Material | Bore Diameter: | 304 Series Stainless Steel | 0.260" |
Probe Diameter: | 0.250" (6.35mm) |
Probe Material: | 304 Stainless Steel |
Thermowell Instrument Thread | Process Thread: | ½” NPS (National Pipe Straight) Female Thread | ½” NPT (National Pipe Tapered) Male Thread |
Fitting Material | Flammability Rating: | Polyamide 66 (High Performance Nylon 66) | UL94-HB |
Sensor Threads: | ½” NPS (National Pipe Straight) Male Thread |
Foam Pad Material | Flammability Rating: | Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C |
Lead Length | Conductor Size: | 14” (35.6 cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E) |
Conductor Material: | Silver Plated Copper |